IESNA:LM-63-2002
[TEST]P1390302
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-727-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26608.1
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
98.2 131.0 139.1 147.3 155.5 171.9 188.2 204.6 221.0 245.5 278.3 327.4 417.4 515.6 523.8 515.6 523.8 581.1 802.1 1317.7 1792.4 2078.9 2111.6 2013.4 
1972.5 1432.3 1162.2 998.5 908.5 818.5 728.4 613.8 392.9 180.1 73.7 8.2 0.0 0.0 
98.2 131.0 139.1 155.5 163.7 188.2 204.6 237.4 261.9 311.0 425.6 646.6 974.0 1162.2 1301.4 1489.6 1792.4 2447.2 4010.5 6637.7 9682.4 10378.1 
9322.3 7824.5 7407.1 5950.2 4337.8 3077.4 2119.8 1506.0 1072.2 810.3 384.7 204.6 73.7 8.2 0.0 0.0 
98.2 131.0 139.1 155.5 180.1 204.6 237.4 311.0 474.7 1039.4 1972.5 3134.7 4182.3 5344.5 6490.4 7726.3 9215.9 12244.2 19233.8 27614.8 
32271.9 32959.4 31698.9 30430.3 30012.9 29030.8 27189.2 23268.8 16344.6 9256.8 4460.6 1710.6 532.0 270.1 90.0 8.2 0.0 0.0 
98.2 122.8 131.0 155.5 188.2 221.0 286.5 433.8 1064.0 2954.6 5197.2 7374.3 9682.4 11343.9 13177.2 14936.9 18251.7 25748.7 35398.4 
44262.3 47151.5 47994.5 48199.1 49246.7 49582.3 49901.5 45923.8 36266.0 27402.0 19045.6 12980.8 3773.1 1055.8 302.8 65.5 8.2 0.0 
0.0 
98.2 114.6 131.0 155.5 188.2 229.2 311.0 605.7 1841.5 4788.0 8315.6 11122.9 13349.1 15526.2 18186.2 21132.6 26469.0 37362.7 52586.0 
60304.1 62882.3 63389.7 65444.0 67645.7 67784.8 65378.6 56915.7 45784.6 35431.1 28842.5 18914.6 5860.2 1931.6 409.2 81.8 8.2 0.0 
0.0 
98.2 106.4 122.8 147.3 188.2 229.2 335.6 654.8 2398.1 6064.8 9960.7 12514.3 14724.1 17425.0 20420.6 24111.8 30872.3 43648.5 59510.2 
67105.5 70387.5 72220.9 75609.3 77270.8 77074.4 73121.2 62898.6 50089.7 42093.4 34342.6 20887.1 8192.8 2610.9 401.0 81.8 0.0 
0.0 0.0 
98.2 98.2 114.6 139.1 180.1 221.0 302.8 605.7 2070.7 5172.7 8446.5 11180.2 13201.8 15166.1 17719.7 20772.5 25847.0 36331.4 51252.0 
59346.5 61499.1 61965.6 63643.4 65345.8 65525.9 62685.8 54321.2 44123.2 34850.0 28048.6 18603.6 6097.5 2635.4 548.4 73.7 0.0 0.0 
0.0 
98.2 98.2 114.6 139.1 171.9 212.8 270.1 442.0 1227.7 3020.1 5426.4 7677.2 9739.7 11204.7 12694.3 14388.5 17081.3 24218.2 34981.0 
43468.4 46251.2 46832.3 47045.1 47830.8 48199.1 48240.0 43828.5 35300.2 26403.5 19209.3 13005.3 4182.3 1604.2 401.0 57.3 0.0 0.0 
0.0 
98.2 98.2 114.6 131.0 155.5 188.2 221.0 286.5 466.5 1154.0 2160.7 3347.5 4419.7 5385.5 6482.2 7652.6 8978.5 12088.7 18742.7 27925.8 
32378.3 32926.6 31420.7 30037.5 29603.7 28187.8 26051.6 21214.5 15305.2 9224.0 4722.5 1915.2 638.4 302.8 90.0 0.0 0.0 0.0 
98.2 90.0 106.4 122.8 139.1 155.5 188.2 204.6 237.4 302.8 442.0 712.1 1006.7 1170.4 1325.9 1571.4 1931.6 2504.5 3838.6 6965.1 10222.6 10852.8 
9387.7 7693.5 7374.3 5581.9 4051.4 2692.7 1808.8 1375.0 1113.1 883.9 474.7 221.0 65.5 0.0 0.0 0.0 
98.2 90.0 98.2 114.6 131.0 147.3 163.7 180.1 196.4 221.0 253.7 311.0 417.4 515.6 515.6 507.4 532.0 581.1 728.4 1317.7 2062.5 2242.6 2021.6 1767.9 
1710.6 1285.0 1047.6 924.9 859.4 826.6 769.4 687.5 499.3 196.4 57.3 0.0 0.0 0.0 
98.2 90.0 98.2 106.4 122.8 139.1 147.3 163.7 163.7 180.1 196.4 221.0 237.4 286.5 302.8 294.6 261.9 253.7 261.9 270.1 278.3 311.0 360.1 401.0 401.0 466.5 
515.6 548.4 572.9 564.7 556.6 491.1 417.4 237.4 57.3 0.0 0.0 0.0 
98.2 81.8 90.0 98.2 106.4 114.6 122.8 122.8 122.8 131.0 131.0 139.1 147.3 147.3 147.3 155.5 155.5 163.7 155.5 147.3 147.3 147.3 147.3 147.3 155.5 180.1 
204.6 212.8 221.0 237.4 278.3 319.2 311.0 245.5 90.0 0.0 0.0 0.0 
98.2 81.8 81.8 90.0 90.0 90.0 98.2 98.2 98.2 98.2 98.2 106.4 98.2 98.2 98.2 98.2 98.2 98.2 106.4 106.4 114.6 114.6 114.6 122.8 122.8 139.1 
163.7 180.1 188.2 188.2 171.9 147.3 139.1 114.6 65.5 0.0 0.0 0.0 
98.2 73.7 73.7 73.7 73.7 81.8 73.7 73.7 73.7 73.7 73.7 73.7 73.7 73.7 65.5 65.5 65.5 65.5 65.5 57.3 65.5 73.7 90.0 98.2 98.2 106.4 98.2 81.8 73.7 57.3 49.1 40.9 24.6 8.2 0.0 
0.0 0.0 0.0 
98.2 73.7 65.5 65.5 65.5 65.5 65.5 57.3 57.3 57.3 49.1 49.1 40.9 40.9 32.7 32.7 24.6 32.7 40.9 49.1 40.9 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 73.7 65.5 65.5 57.3 57.3 57.3 49.1 49.1 40.9 32.7 24.6 16.4 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 65.5 57.3 57.3 49.1 49.1 49.1 40.9 40.9 24.6 16.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 65.5 57.3 49.1 40.9 40.9 32.7 32.7 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 65.5 49.1 40.9 32.7 32.7 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 57.3 49.1 40.9 32.7 32.7 24.6 16.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 57.3 49.1 40.9 32.7 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 57.3 49.1 32.7 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 57.3 40.9 32.7 24.6 16.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 57.3 40.9 32.7 24.6 16.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 57.3 40.9 32.7 24.6 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 65.5 49.1 40.9 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 73.7 57.3 49.1 40.9 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 90.0 73.7 65.5 57.3 49.1 40.9 24.6 16.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
98.2 106.4 98.2 90.0 81.8 73.7 65.5 57.3 49.1 32.7 24.6 16.4 16.4 8.2 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
98.2 114.6 106.4 98.2 90.0 81.8 81.8 73.7 57.3 49.1 32.7 32.7 24.6 24.6 16.4 16.4 16.4 8.2 8.2 8.2 8.2 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.2 8.2 8.2 0.0 
0.0 0.0 
98.2 122.8 114.6 106.4 98.2 98.2 90.0 81.8 73.7 57.3 49.1 40.9 32.7 32.7 24.6 24.6 24.6 16.4 16.4 16.4 16.4 16.4 16.4 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 16.4 16.4 
8.2 8.2 0.0 
98.2 131.0 122.8 114.6 114.6 106.4 106.4 106.4 90.0 81.8 65.5 57.3 57.3 49.1 40.9 40.9 32.7 32.7 32.7 32.7 32.7 24.6 24.6 24.6 16.4 16.4 16.4 16.4 16.4 16.4 16.4 24.6 24.6 24.6 
24.6 24.6 24.6 0.0 
98.2 131.0 122.8 122.8 122.8 114.6 114.6 114.6 106.4 98.2 90.0 73.7 65.5 65.5 57.3 57.3 49.1 49.1 49.1 49.1 40.9 32.7 32.7 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 
24.6 24.6 24.6 0.0 
98.2 122.8 114.6 114.6 114.6 114.6 114.6 114.6 114.6 98.2 90.0 81.8 81.8 73.7 73.7 65.5 65.5 65.5 65.5 57.3 57.3 49.1 40.9 32.7 32.7 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 
24.6 24.6 24.6 24.6 0.0 
98.2 122.8 114.6 114.6 106.4 106.4 106.4 98.2 98.2 98.2 90.0 90.0 90.0 81.8 81.8 81.8 81.8 81.8 90.0 98.2 90.0 73.7 65.5 57.3 57.3 49.1 49.1 40.9 40.9 
49.1 40.9 32.7 24.6 24.6 16.4 16.4 16.4 0.0 
98.2 114.6 114.6 106.4 106.4 106.4 106.4 106.4 98.2 98.2 98.2 98.2 98.2 98.2 98.2 106.4 106.4 106.4 106.4 106.4 106.4 114.6 131.0 147.3 155.5 155.5 
139.1 122.8 114.6 98.2 90.0 81.8 73.7 49.1 32.7 16.4 8.2 0.0 
98.2 122.8 114.6 114.6 114.6 114.6 122.8 114.6 114.6 114.6 122.8 122.8 122.8 122.8 122.8 131.0 131.0 139.1 139.1 147.3 147.3 155.5 155.5 163.7 163.7 180.1 
204.6 221.0 221.0 212.8 204.6 188.2 180.1 155.5 98.2 16.4 8.2 0.0 
98.2 122.8 131.0 131.0 131.0 139.1 139.1 147.3 147.3 147.3 155.5 163.7 163.7 163.7 171.9 180.1 188.2 196.4 188.2 180.1 171.9 180.1 180.1 188.2 196.4 229.2 
253.7 261.9 278.3 294.6 335.6 376.5 360.1 294.6 106.4 16.4 0.0 0.0 
98.2 131.0 139.1 139.1 147.3 163.7 171.9 180.1 188.2 204.6 221.0 237.4 261.9 302.8 327.4 311.0 294.6 286.5 286.5 302.8 311.0 343.8 433.8 458.3 466.5 515.6 
548.4 564.7 572.9 548.4 523.8 474.7 392.9 212.8 81.8 8.2 0.0 0.0 
98.2 131.0 139.1 147.3 155.5 171.9 188.2 204.6 221.0 245.5 278.3 327.4 417.4 515.6 523.8 515.6 523.8 581.1 802.1 1317.7 1792.4 2078.9 2111.6 2013.4 
1972.5 1432.3 1162.2 998.5 908.5 818.5 728.4 613.8 392.9 180.1 73.7 8.2 0.0 0.0 
